(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Indoor-Outdoor Wood Natural Resin Paint EA942EK-26

Indoor-Outdoor Wood Natural Resin Paint EA942EK-26

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA942EK-26

  • Color
    Black
  • Details 1
    Matte
  • Details 2
    Ministry of Health, Labour and Welfare of Japan Notification No. 201 compliant product
  • Quantity
    3.4L
  • Details 3
    Oil-based type
  • Drying Time (Finger Touch)
    20°C: Approx. 7 hours, winter: Approx. 8 hours
  • Painted Area (2 Coatings)
    Approx. 24 m2
  • Drying Time (Semi-Cured)
    20°C: Approx. 20 hours, winter: Approx. 24 hours
Part Number
EA942EK-26
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 14,229.00

1 Piece(s) 9 Day(s) or more

Basic Specifications

  • Color
    Black
  • Details 1
    Matte
  • Details 2
    Ministry of Health, Labour and Welfare of Japan Notification No. 201 compliant product
  • Quantity
    3.4L
  • Details 3
    Oil-based type
  • Drying Time (Finger Touch)
    20°C: Approx. 7 hours, winter: Approx. 8 hours
  • Painted Area (2 Coatings)
    Approx. 24 m2
  • Drying Time (Semi-Cured)
    20°C: Approx. 20 hours, winter: Approx. 24 hours

Product Description

【Product Specifications】
・Matte
・Weatherprotected location, Exterior wood installation, wood deck, lattice and gardening wood materials. Door case, door and unpainted wood floor etc.
・Drying time (Finger touch)…20℃: about 7 hours,Winter: about 8 hours
・Paintarea (2 coats)…About 24m2
・Due to excellent seepage force of natural plat oil, from inside of wood, the paint produces control effects long time against corrosion, moisture, insects and bacteria.
・You must use EA942EK-51, -52(Sole use) as thinner. [Note] This is color sample only for reference.The actual colors may be somewhat different from these samples.
・Color…Black
・Content…3.4L

Specifications of EA942EK-26

  • Color
    Black
  • Details 1
    Matte
  • Details 2
    Ministry of Health, Labour and Welfare of Japan Notification No. 201 compliant product
  • Quantity
    3.4L
  • Details 3
    Oil-based type
  • Drying Time (Finger Touch)
    20°C: Approx. 7 hours, winter: Approx. 8 hours
  • Painted Area (2 Coatings)
    Approx. 24 m2
  • Drying Time (Semi-Cured)
    20°C: Approx. 20 hours, winter: Approx. 24 hours
Part Number
EA942EK-26
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 14,229.00

1 Piece(s) 9 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1