(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Galvanized Iron Paint EA942EJ-85

Galvanized Iron Paint EA942EJ-85

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA942EJ-85

  • Details 1
    With or without Gloss: Available
  • Details 2
    Quantity: 7 L
  • Details 3
    Color: Gray
  • Product Detail Type
    7.0L
  • Details 4
    Coverage area: 1 coating: Approx. 80 to 100 m2, 2 coatings: Approx. 40 to 50 m2
  • Details 6
    Heat Resistance Temperature: 80°C
  • Details 7
    Weight: 8120 g
  • Details 5
    Type: Synthetic resin-based galvanized iron paint
Part Number
EA942EJ-85
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 12,593.80

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Details 1
    With or without Gloss: Available
  • Details 2
    Quantity: 7 L
  • Details 3
    Color: Gray
  • Product Detail Type
    7.0L
  • Details 4
    Coverage area: 1 coating: Approx. 80 to 100 m2, 2 coatings: Approx. 40 to 50 m2
  • Details 6
    Heat Resistance Temperature: 80°C
  • Details 7
    Weight: 8120 g
  • Details 5
    Type: Synthetic resin-based galvanized iron paint

Product Description

【Product Specifications】
・Drying time(Touchable by fingers)-20℃:about 3 hours winter:about 6 hours
・Paint area(1 coat)-80 to 100m2
・Glossy.
・For painting of galvanized roof sheet, galvanized fence, galvanized sheet siding, canopy, rain water gutter, etc.
・This paint has a high resistance against sunlight, snow and rain and protects the galvanized items for a long period.
・Color-Gray
・Content-7L

Specifications of EA942EJ-85

  • Details 1
    With or without Gloss: Available
  • Details 2
    Quantity: 7 L
  • Details 3
    Color: Gray
  • Product Detail Type
    7.0L
  • Details 4
    Coverage area: 1 coating: Approx. 80 to 100 m2, 2 coatings: Approx. 40 to 50 m2
  • Details 6
    Heat Resistance Temperature: 80°C
  • Details 7
    Weight: 8120 g
  • Details 5
    Type: Synthetic resin-based galvanized iron paint
Part Number
EA942EJ-85
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 12,593.80

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1