Loading...

Oil-Based Universal Paint [OD Color] EA942EC-62

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Matte type
    ・Content-4kg
    ・Paint area(1 coating)-36 to 38m2
    ・Drying time(touchable by fingers)-summer(20 Celsius degrees):about 30 minutes, winter:about 60 minutes
    ・Color-Olive Drab
    ・For coating of vehicles, machines, electric appliances, iron parts, wood, etc.
    ・Size-Dia.210x220(H)mm
    ・Weight-4435g
    ・Material-container・cover:steel
    ・It cannot be used for some non-ferrous metal and floors.
    ・Stack coating of the strong solvent is not possible.
    ・Synthetic resin enamel paint
    ・Designated combustible material
    ・Strict prohibition of fire

    Oil-Based Universal Paint [OD Color] EA942EC-62 | ESCO | MISUMI India