(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Oil-Based Multipurpose Paint [Iron, Building] EA942EC-25

Oil-Based Multipurpose Paint [Iron, Building] EA942EC-25

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA942EC-25

  • Details 1
    Glossy
  • Quantity
    1.6L
  • Color
    beige
  • Drying Time (Finger Touch)
    20°C: Approx. 15 minutes, Winter: Approx. 30 minutes
  • Painted Area (Single coating)
    Approx. 15 m2
  • Thinner
    Use paint thinner (EA942EP-1 to -3) (For washing tools)
  • Drying Time (Semi-Cured)
    20°C: Approx. 30 minutes in winter: Approx. 60 min.
  • 〃 (Semi-Cured)
    20°C: Approx. 30 minutes in winter: Approx. 60 min.
Part Number
EA942EC-25
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,944.07

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Details 1
    Glossy
  • Quantity
    1.6L
  • Color
    beige
  • Drying Time (Finger Touch)
    20°C: Approx. 15 minutes, Winter: Approx. 30 minutes
  • Painted Area (Single coating)
    Approx. 15 m2
  • Thinner
    Use paint thinner (EA942EP-1 to -3) (For washing tools)
  • Drying Time (Semi-Cured)
    20°C: Approx. 30 minutes in winter: Approx. 60 min.
  • 〃 (Semi-Cured)
    20°C: Approx. 30 minutes in winter: Approx. 60 min.

Product Description

【Product Specifications】
・Glossy
・For iron such as gate, fence, pipe and wood such as wooden door, window frame
・Durable paint film is maintained and it prevents materials for long period form damaging by acid rain, exhaust gas and salt pollution
・Drying time (Finger touch)-20℃: about 15 minutes, Winter: about 30 minutes
・Paint area (1 coats)-0.2L: 2m2, 0.7L: 6.5m2,1.6L: 15m2, 3L: 28m2, 14L: 130m2
・Color…Beige
・Content…1.6L

Specifications of EA942EC-25

  • Details 1
    Glossy
  • Quantity
    1.6L
  • Color
    beige
  • Drying Time (Finger Touch)
    20°C: Approx. 15 minutes, Winter: Approx. 30 minutes
  • Painted Area (Single coating)
    Approx. 15 m2
  • Thinner
    Use paint thinner (EA942EP-1 to -3) (For washing tools)
  • Drying Time (Semi-Cured)
    20°C: Approx. 30 minutes in winter: Approx. 60 min.
  • 〃 (Semi-Cured)
    20°C: Approx. 30 minutes in winter: Approx. 60 min.
Part Number
EA942EC-25
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,944.07

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1