(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

[Water-Based]Color Rust Preventive Paint

[Water-Based]Color Rust Preventive Paint

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 2,846.75 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA942EB-61
EA942EB-63
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Details 3

₹ 2,846.75

1 Piece(s) 5 Day(s) or more Color: White

₹ 2,846.75

1 Piece(s) 5 Day(s) or more Color: Black

Basic Specifications

  • Details 1
    Semi-gloss
  • Details 2
    Capacity: 0.7 L
  • Details 4
    Coverage area (1 coating): Approx. 6 m2
  • Details 6
    Thinner: Tap water (For washing tools)
  • Details 5
    Drying time (Finger touch): 20°C: Approx. 20 minutes, winter: Approx. 30 minutes and a half cure): 20°C: Approx. 30 minutes in winter: Approx. 60 min.

Product Description

【Product Specifications】
・Semi-gloss
・Steel parts such as gate, window frame, steel beam, shutter, color galvanized plate, galvanized plate fence, gutter, siding, Upper coat of galvanized plate combined with anti-rust.
・Drying time (Finger touch)-20℃: around 20minutes, Winter: around 30 minutes
・Paint area (1 coats)-0.2L: around 2m2, 0.7L: around 6m2, 1.6L: around 14m2 [Note] This is color sample only for reference.The actual colors may be somewhat different from these samples.
・Content…0.7L
・Color…White

Part Number
EA942EB-61
EA942EB-63
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Details 3

₹ 2,846.75

1 Piece(s) 5 Day(s) or more Color: White

₹ 2,846.75

1 Piece(s) 5 Day(s) or more Color: Black

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1