(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Water-Based Universal Spray EA942EB-44

Water-Based Universal Spray EA942EB-44

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA942EB-44

  • Weight (g)
    Weight: 330 g
  • Details 1
    Size: ⌀60 × 190 (H) mm
  • Details 2
    Matte
  • Color
    Color: Matte white
  • Details 3
    Capacity: 300 ml
  • Product Detail Type
    300 ml
  • Details 4
    Coverage area (2 coatings): Approx. 0.5 to 1.0 m^2
  • Painted Area (m2)
    Coverage area (1 coating): 1.0 to 2.0 m²
Part Number
EA942EB-44
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,181.49

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Weight (g)
    Weight: 330 g
  • Details 1
    Size: ⌀60 × 190 (H) mm
  • Details 2
    Matte
  • Color
    Color: Matte white
  • Details 3
    Capacity: 300 ml
  • Product Detail Type
    300 ml
  • Details 4
    Coverage area (2 coatings): Approx. 0.5 to 1.0 m^2
  • Painted Area (m2)
    Coverage area (1 coating): 1.0 to 2.0 m²

Product Description

【Product Specifications】
・Glossy (Matte for -44 and -45)
・Content-300ml
・Paint area (1 coat)-1.0 to 2.0m2
・Drying time (Finger touch)-20℃: approx. 8minWinter: approx. 16min
・For iron part, wood part, concrete, glass, plastic product, etc.
・Color…Matte white

Specifications of EA942EB-44

  • Weight (g)
    Weight: 330 g
  • Details 1
    Size: ⌀60 × 190 (H) mm
  • Details 2
    Matte
  • Color
    Color: Matte white
  • Details 3
    Capacity: 300 ml
  • Product Detail Type
    300 ml
  • Details 4
    Coverage area (2 coatings): Approx. 0.5 to 1.0 m^2
  • Painted Area (m2)
    Coverage area (1 coating): 1.0 to 2.0 m²
Part Number
EA942EB-44
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,181.49

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1