(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

428 ml Rubber Coating Agent (Matte)

428 ml Rubber Coating Agent (Matte)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA942DA-12

  • Quantity
    428 ml
  • Details 1
    No gloss
  • Product Detail Type
    428 ml
  • Color
    Blue
  • Heat-Resistant Temperature
    93°C
Part Number
EA942DA-12
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,037.11

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Quantity
    428 ml
  • Details 1
    No gloss
  • Product Detail Type
    428 ml
  • Color
    Blue
  • Heat-Resistant Temperature
    93°C

Product Description

【Product Specifications】
・Rubber coating agent for all materials, such as a metal, plastic, glass, wood
・After dried, durable, flexible synthetic rubber film is created.
・Content-428ml
・Color…Red

Specifications of EA942DA-12

  • Quantity
    428 ml
  • Details 1
    No gloss
  • Product Detail Type
    428 ml
  • Color
    Blue
  • Heat-Resistant Temperature
    93°C
Part Number
EA942DA-12
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,037.11

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1