(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Oil]Paint (For Steel Part)

[Oil]Paint (For Steel Part)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,707.71 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA942CG-55A
EA942CG-65A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity Painted Area (Single coating) Type of Paint

₹ 2,707.71

1 Piece(s) 8 Day(s) or more 700 ml 10 to 12 m2 -

₹ 4,828.15

1 Piece(s) 8 Day(s) or more 1.6L 23 to 26 m2 Aluminum Paint

Basic Specifications

  • Color
    Silver
  • Details 1
    Glossy
  • Details 2
    Petroleum resin paint (aluminum paint (silver))
  • How to Care
    After using the brush and tools, wash them with Paint Thinner before the paint dries.
  • Drying Time (Finger Touch)
    Summer: 3 to 5 hours, winter: 6 to 10 hours

Product Description

【Product Specifications】
・Glossy
・Color…Silver
・Petroleum resin paint
・Beautiful silver gloss reflecting light and solar heat
・Drying time (Finger touch)…Summer : 3 to 5 hours,Winter : 6 to 10 hours
・Paint area (1 coats)…150ml : 2.3 to 2.8m2700ml : 10 to 12m21.6L : 23 to 26m2
・Content…700ml

Part Number
EA942CG-55A
EA942CG-65A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity Painted Area (Single coating) Type of Paint

₹ 2,707.71

1 Piece(s) 8 Day(s) or more 700 ml 10 to 12 m2 -

₹ 4,828.15

1 Piece(s) 8 Day(s) or more 1.6L 23 to 26 m2 Aluminum Paint

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon