(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Part Number |
---|
EA942CA-5B |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
₹ 8,836.00 |
1 Pack(s) |
6 Pieces Per Package |
8 Day(s) or more |
【Product Specifications】
・Matte
・Content-400ml
・Drying time (Finger touch)-Summer: 20 to 30 minutes, Winter: 40 to 60 minutes
・Paint area (1 coat)-For thick line:1.3 to 1.8m2 (about 15 to 20m for 9cm width)For medium line:2.2 to 2.5m2 (about 45 to 50m for 5cm width)
・No bleeding if applying on the asphalt because of quick drying property
・Use in combination with EA942CA-7 is recommended.
・Specification…For thick line (around 9cm width)
・Color…White
・Pcs in set (Pcs)…6
Part Number |
---|
EA942CA-5B |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
₹ 8,836.00 |
1 Pack(s) |
6 Pieces Per Package |
8 Day(s) or more |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy