(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
300 ml Heat Resistant Paint (Glossy)

300 ml Heat Resistant Paint (Glossy)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,288.96 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA942AA-1
EA942AA-2
EA942AA-3
EA942AA-4
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color

₹ 2,288.96

1 Piece(s) 8 Day(s) or more Black

₹ 2,291.07

1 Piece(s) 8 Day(s) or more Silver

₹ 2,949.56

1 Piece(s) 8 Day(s) or more Gold

₹ 2,955.45

1 Piece(s) 8 Day(s) or more Transparency

Basic Specifications

  • Details 1
    Glossy type
  • Quantity
    300 ml
  • Details 3
    Oil-based type
  • Product Detail Type
    300 ml
  • Heat-Resistant Temperature
    200°C
  • Operating temperature range
    200°C

Product Description

[Features]
·Glossy
·Allows for easy painting, and can be used for a variety of applications, such as repainting of heating equipment, mufflers for automobiles and motorcycles, and various heating equipment.

Part Number
EA942AA-1
EA942AA-2
EA942AA-3
EA942AA-4
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color

₹ 2,288.96

1 Piece(s) 8 Day(s) or more Black

₹ 2,291.07

1 Piece(s) 8 Day(s) or more Silver

₹ 2,949.56

1 Piece(s) 8 Day(s) or more Gold

₹ 2,955.45

1 Piece(s) 8 Day(s) or more Transparency

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon