(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Dehumidifying Stick (for Closet)【1-3 Pieces Per Package】

Dehumidifying Stick (for Closet)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,168.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA941A-47
EA941A-47B
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Effective period Component Packaging Weight Standard Dehumidification Amount Details 1

₹ 1,721.55

1 Piece(s) - 8 Day(s) or more 52 × 64 × 700 (overall length) mm Approx. 4 months calcium chloride for food additives 595g 810 mL -

₹ 1,168.00

1 Pack(s)

3 Pieces Per Package

8 Day(s) or more - - Potassium chloride for food additives 445g 270 mL × 3 packs Refill for EA941A-47

Basic Specifications

  • Product Detail Type
    Dehumidifying Stick (for Closet)

Product Description

【Product Specifications】
・For dehumidification of closet, storage room, etc.
・Effective period-Approx. 4 months
・Spec.…Length 810mm
・Std. dehumidification…810ml

Part Number
EA941A-47
EA941A-47B
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Effective period Component Packaging Weight Standard Dehumidification Amount Details 1

₹ 1,721.55

1 Piece(s) - 8 Day(s) or more 52 × 64 × 700 (overall length) mm Approx. 4 months calcium chloride for food additives 595g 810 mL -

₹ 1,168.00

1 Pack(s)

3 Pieces Per Package

8 Day(s) or more - - Potassium chloride for food additives 445g 270 mL × 3 packs Refill for EA941A-47

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1