(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

20 m Gliding Tape

20 m Gliding Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 2,133.07 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA934SC-18
EA934SC-21
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Tape width

₹ 2,133.07

1 Piece(s) 5 Day(s) or more 18mm

₹ 2,218.96

1 Piece(s) 5 Day(s) or more 21mm

Basic Specifications

  • Color
    Brown system
  • Tape length
    20m
  • Details 1
    For wood only
  • Color detail
    Wood-grain style
  • Base material details
    special polyethylene

Product Description

【Product Specifications】
・Material-Special polyethylene
・Color-Grain pattern
・Length-20m
・Paste this on sliding door still such as a sliding screen to make fixtures slippery.
・In addition to fixtures, also applicable to contacting and interfering parts of facilityand machinery.
・Width…18mm

Part Number
EA934SC-18
EA934SC-21
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Tape width

₹ 2,133.07

1 Piece(s) 5 Day(s) or more 18mm

₹ 2,218.96

1 Piece(s) 5 Day(s) or more 21mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon