(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Professional Flooring Repair Set / Various Single Items

Professional Flooring Repair Set / Various Single Items

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 283.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA934SB-10
EA934SB-16
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Details 1 Details 3 Product Detail Type Set contents

₹ 4,409.00

1 Piece(s) 8 Day(s) or more 18W electric heating repair iron specifications, 100 V AC, tip temperature: 150°C or more / total length: 260 mm (Includes code) - - 9-piece set, 3 PRO hiding sticks (light oak, M brown oak, dark brown), 2 woodgrain pens (dark bronze, black), 18W electric repair iron, heat-resistant protective gel, matte wool, heat-resistant toning plate

₹ 283.00

1 Piece(s) 6 Day(s) or more - Matte wool 3g -

Product Description

【Product Specifications】
・Repair an object with dedicated electrothermal iron to fulfill strong, sturdy, professional finish. A wax is available even after construction.
・100VAC
・Iron tip temperature-150℃ or more
・Length-150mm (cord: 210mm)
・KAKURENBO PRO x 3 (light oak, M brown oak, dark brown)
・Grain pen x 2 (dark bronze, black)
・18W electrothermal iron
・Heat resistant gel
・Matted wool
・Heat registrant toning plate

Part Number
EA934SB-10
EA934SB-16
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Details 1 Details 3 Product Detail Type Set contents

₹ 4,409.00

1 Piece(s) 8 Day(s) or more 18W electric heating repair iron specifications, 100 V AC, tip temperature: 150°C or more / total length: 260 mm (Includes code) - - 9-piece set, 3 PRO hiding sticks (light oak, M brown oak, dark brown), 2 woodgrain pens (dark bronze, black), 18W electric repair iron, heat-resistant protective gel, matte wool, heat-resistant toning plate

₹ 283.00

1 Piece(s) 6 Day(s) or more - Matte wool 3g -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1