(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Fit Glove (15G Fingertip Coat) S【10 Pieces Per Package】 (1-2077-13)

Fit Glove (15G Fingertip Coat) S (1-2077-13)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1-2077-13

  • Size
    S
  • Stitch
    15 gauge
  • Details
    Washable
  • Features
    For both left and right hands
  • Materials
    Gloves/nylon, resin part (fingertips)/PU (Polyurethane)
  • Total Length (mm)
    205
  • Quantity
    1 bag (10 pairs included)
Part Number
1-2077-13
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 2,555.71

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more

Basic Specifications

  • Size
    S
  • Stitch
    15 gauge
  • Details
    Washable
  • Features
    For both left and right hands
  • Materials
    Gloves/nylon, resin part (fingertips)/PU (Polyurethane)
  • Total Length (mm)
    205
  • Quantity
    1 bag (10 pairs included)

Product Description

【Product Specifications】
・Model number: 2993
・Size: S
・Overall length (mm): 185
・Quantity: 1 pack (10 pairs)
・Material: Gloves/nylon, Resin part (fingertip)/PU (polyurethane)
・Washing available
・For both right and left

Specifications of 1-2077-13

  • Size
    S
  • Stitch
    15 gauge
  • Details
    Washable
  • Features
    For both left and right hands
  • Materials
    Gloves/nylon, resin part (fingertips)/PU (Polyurethane)
  • Total Length (mm)
    205
  • Quantity
    1 bag (10 pairs included)
Part Number
1-2077-13
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 2,555.71

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1