Fit Gloves 2993 Series

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 2993
・Size: L
・Overall length (mm): 200
・Quantity: 1 pack (10 pairs)
・Material: Gloves/nylon, Resin part (fingertip)/PU (polyurethane)
・Washing available
・For both right and left