Silicone sealant EA930M-1

Silicone sealant EA930M-1

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

【Product Specifications】
・Content-100g
・De. oxime-type
・Liquid gasket
・Silicone sealant
・Heat-proof temperature: -50 to 200℃
・Stick well to glass, metal, plastics.
・Color…White
・Qty per unit…1 pc

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : EA930M-1
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)