(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Part Number |
---|
EA929DM-20 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
₹ 13,134.00 |
1 Pack(s) |
100 Pieces Per Package |
5 Day(s) or more |
【Product Specifications】
・Only for liquid and hazardous materials
・Material-Polypropylene
・Pad size-381x457mm
・Absorption capacity-79.5L/100 sheets
・Perforations provided at pad center
・It securely absorbs various kinds of liquid such as hazardous chemicals, oil,water, fuel, grease, transmission fluid, coolant, solvent, etc. with no leakage.
・Since the main body color is yellow, it gives warning of absorbing dangerous chemicals, and is able to prompt suitable disposal.
Part Number |
---|
EA929DM-20 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
₹ 13,134.00 |
1 Pack(s) |
100 Pieces Per Package |
5 Day(s) or more |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy