(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

210 × 225 mm Hand Towel (200 Sheets)

210 × 225 mm Hand Towel (200 Sheets)

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of EA929AX-2

  • Materials
    Pulp
  • Details 1
    1 pack included
  • Details 2
    There are 200 sheets in 1 pack
  • Details 3
    Please use the dedicated dispenser, EA929AP-10A
  • Product detail type
    210 × 225 mm Hand Towel (200 Sheets)
  • Sheet Size
    210×225 mm
  • Paper Quality
    Hard type
Part Number
EA929AX-2
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 597.99

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Basic Specifications

  • Materials
    Pulp
  • Details 1
    1 pack included
  • Details 2
    There are 200 sheets in 1 pack
  • Details 3
    Please use the dedicated dispenser, EA929AP-10A
  • Product detail type
    210 × 225 mm Hand Towel (200 Sheets)
  • Sheet Size
    210×225 mm
  • Paper Quality
    Hard type

Product Description

200 sheets in 1 pack.
Use dedicated dispenser EA929AP-10A.

Specifications of EA929AX-2

  • Materials
    Pulp
  • Details 1
    1 pack included
  • Details 2
    There are 200 sheets in 1 pack
  • Details 3
    Please use the dedicated dispenser, EA929AP-10A
  • Product detail type
    210 × 225 mm Hand Towel (200 Sheets)
  • Sheet Size
    210×225 mm
  • Paper Quality
    Hard type
Part Number
EA929AX-2
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 597.99

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

210 × 225 mm Hand Towel (200 Sheets)

210 × 225 mm Hand Towel (200 Sheets)

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list