- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
470 × 645 mm Waste Basket【1-6 Pieces Per Package】
-
My Components
-
Similar Products
-
Product Details
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Quantity |
|
₹ 6,837.42
|
1 Piece(s)
|
-
|
|
6 Day(s) or more
|
1 pc. |
|
₹ 44,391.00
|
1 Pack(s)
|
6 Pieces Per Package
|
|
6 Day(s) or more
|
6 pcs. |
Basic Specifications
-
- Weight
- 3.2 kg
-
- Size
- Height: 645 mm, top width: ø470 mm, bottom width: ⌀390 mm
-
- Materials
- Steel coating
-
- Capacity
- 90L
-
- Product detail type
- 470 × 645 mm Waste Basket
Product Description
A trash can with a capacity of 90 L.
Materials: Steel coating
Weight: 3.2 kg
(See manufacturer catalog for details)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Quantity |
|
₹ 6,837.42
|
1 Piece(s)
|
-
|
|
6 Day(s) or more
|
1 pc. |
|
₹ 44,391.00
|
1 Pack(s)
|
6 Pieces Per Package
|
|
6 Day(s) or more
|
6 pcs. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
470 × 645 mm Waste Basket【1-6 Pieces Per Package】
-
My Components
-
Similar Products
-
Product Details
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy