Loading...

Mop Hanger EA928AB-93

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・The product must be assembled by user.
    ・Cleaning utensils are not included.
    ・Material-Body, tray: Powder-coated steel, Round pipe: unichrome-plated steel
    ・Dim.-536 x 505 x 1375(H)mm
    ・Weight-6kg
    ・Space-saving type with approx. 500mm per side that solves the problem of installation space