Violamo General-Purpose Centrifuge Ts-7c Swing Rotor

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: TS-7C
・Product name: Swing rotor
・Specification: -
・Centrifugal acceleration (G): -
・Rotation speed setting range: 100 - 1000rpm (per 100rpm)
・Timer settings: 10 - 50 seconds (per 10 seconds), 1 - 99 minutes (per 1 minute)
・Size: 430 x 554 x 355mm
・Power supply: 100VAC 50/60Hz 15A
・Weight: 39kg