Loading...

200 ml Eyeglass Cleaner / Refill

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Description- Body
    ・Content-200ml
    ・Size-70(W)x188(H)x43(D)mm
    ・Weight-247g
    ・Neutral type
    ・Just spray and rinse with water; requires no rubbing.
    ・Clear smell of popular berry-based scent accentuated with mint.
    ・You can use it approx. 60times of cleaning if you inject it 10 times for a single cleaning.