(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Alcohol Hand Sanitizer (Sensor Type) / Disinfectant / AC Adapter

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 3,094.45 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA922CT-1A
EA922CT-4
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Product Type Quantity Type details Size Weight Power Supply

₹ 17,277.00

1 Piece(s) 6 Day(s) or more Dispenser 1 unit alcohol hand sanitizer 135×250×308(H)mm 1.2 kg C battery 2 pieces (included) or AC adapter (EA922CT-4) (Sold separately)

₹ 3,094.45

1 Piece(s) 6 Day(s) or more Other 1 pc. AC adapter (For EA922CT-1A) - - -

Product Description

【Product Specifications】

・Detected by a sensor, alcohol liquid is automatically discharged and sprayed.
・Power source-C battery 2 pcs (included) or AC adapter (EA922CT-4)(separately sold)
・Dim.-135 x 250 x 308(H)mm
・Weight-1.2kg
・With tray
・Disinfectant issold separately.
・Content-1L
・Component-Ethanol 59%
・Humectant contained
・Name…Body

Part Number
EA922CT-1A
EA922CT-4
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Product Type Quantity Type details Size Weight Power Supply

₹ 17,277.00

1 Piece(s) 6 Day(s) or more Dispenser 1 unit alcohol hand sanitizer 135×250×308(H)mm 1.2 kg C battery 2 pieces (included) or AC adapter (EA922CT-4) (Sold separately)

₹ 3,094.45

1 Piece(s) 6 Day(s) or more Other 1 pc. AC adapter (For EA922CT-1A) - - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1