(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA922AJ-111 |
EA922AJ-112 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | |
---|---|---|---|---|---|
₹ 899.71 |
1 Piece(s) | 5 Day(s) or more | 300g | ||
₹ 1,195.73 |
1 Piece(s) | 5 Day(s) or more | 500g |
Part Number |
---|
【Product Specifications】
・Emulsion Liquid Metal Shine (Including Polishing)
・Ideal For Aluminum, Stainless Steel, Brass, Hardware, And Metal Parts Of Vehicles, Motorcycles, Etc.
・Content …180g
・Qty. Per Unit …1 pc
Part Number |
---|
EA922AJ-111 |
EA922AJ-112 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | |
---|---|---|---|---|---|
₹ 899.71 |
1 Piece(s) | 5 Day(s) or more | 300g | ||
₹ 1,195.73 |
1 Piece(s) | 5 Day(s) or more | 500g |
Part Number |
---|
Loading...
Select part number to Order Now/ Add to Cart
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy