Loading...

Wax Remover(Ultra Strong Power) EA920LE-7

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Neutrality
    ・Dilution …5 To 20 Times
    ・Approx. Usage …200ml/m2
    ・Non Hair conditioner Type
    ・Completely Removes Old And Thick Coating Film, Too.
    ・Content …4L
    ・Qty. Per Unit …1 pcs

    Wax Remover(Ultra Strong Power) EA920LE-7 | ESCO | MISUMI India