(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Super 5-56 Lubrication / Corrosion Inhibitor【1-20 Pieces Per Package】

Super 5-56 Lubrication / Corrosion Inhibitor
  • Volume Discount

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 878.11 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA920KA
EA920KA-1A
EA920KA-7
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity Operating temperature range Weight Size Component Applications

₹ 1,541.00

1 Piece(s) - 8 Day(s) or more 435 ml , 1 bottle - - - -

₹ 27,510.00

1 Pack(s)

20 Pieces Per Package

Available 8 Day(s) or more 435 ml , 20 pcs. -20 to 150°C - - - -

₹ 878.11

1 Piece(s) - 8 Day(s) or more 70 ml -20 to 150°C 80g ø 35×137(H)mm Mineral oil, corrosion inhibitor, fluoropolymer (PTFE), petroleum solvent Rust-prevention, lubrication, cleaning, and moisture proof for tools and metal products

Product Description

【Product Specifications】
・For rust-proofing and lubricating the drive, extreme-pressure, heavy load parts, a powerful film provides long-lasting anti-rust effect.
・Content-435ml
・Qty per unit…1 pc

Part Number
EA920KA
EA920KA-1A
EA920KA-7
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity Operating temperature range Weight Size Component Applications

₹ 1,541.00

1 Piece(s) - 8 Day(s) or more 435 ml , 1 bottle - - - -

₹ 27,510.00

1 Pack(s)

20 Pieces Per Package

Available 8 Day(s) or more 435 ml , 20 pcs. -20 to 150°C - - - -

₹ 878.11

1 Piece(s) - 8 Day(s) or more 70 ml -20 to 150°C 80g ø 35×137(H)mm Mineral oil, corrosion inhibitor, fluoropolymer (PTFE), petroleum solvent Rust-prevention, lubrication, cleaning, and moisture proof for tools and metal products

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon