(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Stainless Steel Color Coat EA920DE-2

Stainless Steel Color Coat EA920DE-2

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA920DE-2

  • Product Detail Type
    For decoration
  • Operating temperature range
    -40 to 110°C
  • 200 ml
Part Number
EA920DE-2
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,075.55

1 Piece(s) 8 Day(s) or more 200 ml

Basic Specifications

  • Product Detail Type
    For decoration
  • Operating temperature range
    -40 to 110°C
  • 200 ml

Product Description

【Product Specifications】
・Corrosion resistance, anti-rusting effect, and furthermore, decoration (stainless steel luster).
・Content-200ml
・Color-Silver

Specifications of EA920DE-2

  • Product Detail Type
    For decoration
  • Operating temperature range
    -40 to 110°C
  • 200 ml
Part Number
EA920DE-2
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,075.55

1 Piece(s) 8 Day(s) or more 200 ml

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1