(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Coat

Stainless Coat

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 4,075.55 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA920DE-2
EA920DE-13
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Product Detail Type Operating temperature range Heat-Resistant Temperature (°C) Specifications

₹ 4,075.55

1 Piece(s) 8 Day(s) or more - For decoration -40 to 110°C - - 200 ml

₹ 4,161.24

1 Piece(s) 8 Day(s) or more Silver For heat resistance -62 to 650°C -62 to 650 For heat resistance 200 ml

Basic Specifications

  • 200 ml

Product Description

【Product Specifications】
・Content …200ml
・Color …Silver
・Anticorrosive ・Rust ・Weather-Resistant Effect Excellent
・Metal ・Plastic ・PVC ・Wood ・Stone ・Concrete .etc Every Material
・Description …Heat-resistant For
・Heat (℃)…-62 To 650
・Usage …Heat-resistant Temperature Of 650℃ Allows You To Use It Mainly On Inner Surfaces Of Dry Furnaces As Well As Flues Of Incinerators And Exhaust Gas Duct Surfaces. Suitable For Preventing Corrosion From Thermal Oxidation.

Part Number
EA920DE-2
EA920DE-13
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Product Detail Type Operating temperature range Heat-Resistant Temperature (°C) Specifications

₹ 4,075.55

1 Piece(s) 8 Day(s) or more - For decoration -40 to 110°C - - 200 ml

₹ 4,161.24

1 Piece(s) 8 Day(s) or more Silver For heat resistance -62 to 650°C -62 to 650 For heat resistance 200 ml

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1