Cooling Penetration Spray EA920AJ-20

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Freeze & cracking to break rust by freeze & crack action and high speed penetration lubricant double effect makes it easy to remove rust screws and bolt nuts fixed by without damaging.
・It rapidly cools and penetrates with coolant of -44℃.
・Itis effective even in places wet with water.
・It can also be used for locks and hinges fixed by rust.
・Reverse Spray Possible
・Content …420ml
・Usage Temperature Range …-20 to 100℃
・Color …Transparent