• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.
Baton EA916XY-41

Baton EA916XY-41

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Material …Natural Wood (Lacquer Painting ・Black Color )、Iron 、Magnet (With Protection Cloth )
・Size …Dia 30×About 420mmPedestal (Magnet Section ):Dia 35mm
・Weight …260g
・Accessories …Hexagonal Wrench for Pedestal Increase Fastening 1pc 、Auxiliary Plate For Magnet (With Double-Sided Tape )1Sheet
・The Attachment Part For The Base Is Coated With Light Storage Coating, And Therefore Is Easy To Find Even During The Night.
・Perfect For Store Counter , Office Etc.
・Possible To Be Attached Onto Front Doors Or Office Furniture Using The Magnet.
・※Product To Be Stocked In Place Of Baton Limited To Indoor Use For Self-defense.do Not Use It Outdoors By Carrying Or Hiding It.Do Not Use It For Attacking.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : EA916XY-41
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)