Loading...

30 W Megaphone (Shoulder Type), Accessories: Handheld Microphone, Shoulder Strap

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Power supply-D battery x 8 pcs(sold separately), or DC10/16V(12V battery)
    ・Max. output-45W
    ・Rated output-30W
    ・General frequency properties-500Hz/5kHz(Within deviation 26dB)
    ・Coverage-Voice:about 800m、whistle:about 1000m
    ・Battery life-Voice:about 22 hours、whistle:about 120 minutes
    ・Material-ASA resin
    ・Size-218x350x371(H)mm
    ・Weight-About 4.1kg(except batteries)
    ・Accessories-hand microphone、shoulder belt
    ・Water-proof-Body:IPX5、hand microphone:IPX4
    ・High output megaphone of advanced drip-proof structure.
    ・Energy conservation-ization is achieved by adoption of a digital amplifier
    ・When you use it with a wireless microphone, be sure to use a wireless tuner unit (EA763CF-29 or EA763CF-46) as well.