(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Megaphone [Rain-Proof Type] EA916X-36

Megaphone [Rain-Proof Type] EA916X-36

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA916X-36

Part Number
EA916X-36
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 25,002.64

1 Piece(s) 8 Day(s) or more

Product Description

【Product Specifications】
・Power supply-AA size battery x 10 pcs (separately sold)
・Coverage-Voice: approx. 315m
・Dim.-200 x 180mm
・Length-300mm
・Weight-Approx. 780g
・IP value-65
・Material-ASA resin
・Spec. (Coverage)…Whistle (approx. 500m)

Specifications of EA916X-36

Part Number
EA916X-36
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 25,002.64

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1