[Cassette Gas] Single Burner EA913BF-2

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Heat-2,500kcal
・Burning time-Approx. 1.5hrs
・Dim.-When in use: 153 x 195 x 77(H)mm, When stored: 142 x 78 x 25(H)mm
・Accessories-Dedicated storage case, auxiliary trivet
・Note type effective for protecting the burner when stored and forprotecting the burner from wind as a wind shield when in use
・The cassette gas is sold separately.
・BF-2 is suitable for use in cold season.
・Name…Cassette gas(3 pcs)
・Name…With propane high power (240g)