(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

1,820 × 910 × 2.5 mm Foldable Curing Corrugated Plastic【5 Pieces Per Package】

1,820 × 910 × 2.5 mm Foldable Curing Corrugated Plastic
  • Volume Discount

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA911BE-25A

  • Materials
    Polypropylene
  • Thickness
    2.5mm
  • Quantity
    5 sheets
  • Size
    910×1820mm
  • Size when folded
    368×910×125mm
Part Number
EA911BE-25A
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 4,591.00

1 Pack(s)

5 Pieces Per Package

Available 6 Day(s) or more

Basic Specifications

  • Materials
    Polypropylene
  • Thickness
    2.5mm
  • Quantity
    5 sheets
  • Size
    910×1820mm
  • Size when folded
    368×910×125mm

Product Description

[Features]
·With polypropylene, it has excellent fire resistance and chemical resistance.
·Foldable for easy portability.

Specifications of EA911BE-25A

  • Materials
    Polypropylene
  • Thickness
    2.5mm
  • Quantity
    5 sheets
  • Size
    910×1820mm
  • Size when folded
    368×910×125mm
Part Number
EA911BE-25A
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 4,591.00

1 Pack(s)

5 Pieces Per Package

Available 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon