(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

0.5 mm Kevlar Material

0.5 mm Kevlar Material

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA911AV-1

  • Width(mm)
    1000
  • Length(mm)
    1000
  • Thickness(mm)
    0.5
  • Materials
    [Others]Others
Part Number
EA911AV-1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,405.15

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Width(mm)
    1000
  • Length(mm)
    1000
  • Thickness(mm)
    0.5
  • Materials
    [Others]Others

Product Description

Made of 100% Kevlar material, it has excellent cut resistance, flame resistance, heat resistance, high strength, and high elastic modulus.
It is suitable not only for repairs and maintenance, but also for work desks.

Specifications of EA911AV-1

  • Width(mm)
    1000
  • Length(mm)
    1000
  • Thickness(mm)
    0.5
  • Materials
    [Others]Others
Part Number
EA911AV-1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,405.15

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1