(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

0.8 mm, Cotton Canvas (No. 9)

0.8 mm, Cotton Canvas (No. 9)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 12,772.20 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA911AK-105
EA911AK-205
EA911AK-305
EA911AK-405
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color

₹ 12,772.20

1 Piece(s) 6 Day(s) or more Ecru

₹ 12,772.20

1 Piece(s) 6 Day(s) or more Yellow

₹ 12,772.20

1 Piece(s) 6 Day(s) or more Red

₹ 12,772.20

1 Piece(s) 6 Day(s) or more Blue

Basic Specifications

  • Width(mm)
    920
  • Length(mm)
    5000
  • Thickness(mm)
    0.8
  • Weight
    Approx. 3 kg
  • Details 1
    Dyed resin, paraffin waterproof processing
  • Materials
    100% Cotton
  • Thickness of thread (Number)
    No. 9

Product Description

【Product Specifications】
・Material-Cotton 100%
・The thickness of the yarn-№9
・Thickness-0.8mm
・Dye resin and paraffin-based water-proofing treated
・Most suitable for canvas, sheet, pouches, retaining bags, etc.
・Width(mm)-920
・Length-5m
・Color-Ecru

Part Number
EA911AK-105
EA911AK-205
EA911AK-305
EA911AK-405
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color

₹ 12,772.20

1 Piece(s) 6 Day(s) or more Ecru

₹ 12,772.20

1 Piece(s) 6 Day(s) or more Yellow

₹ 12,772.20

1 Piece(s) 6 Day(s) or more Red

₹ 12,772.20

1 Piece(s) 6 Day(s) or more Blue

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1