Loading...

Polyester Canvas EA911AJ-25B

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Width-1.03m
    ・Material-Polyester, polyvinyl chloride
    ・Excellent in weather, chemical, and water resistances and optimal for tent and automobile cover
    ・Color…OD
    ・Thickness…0.56mm
    ・Length…25m