(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

2,030 × 0.30 mm oil resistant vinyl sheet

2,030 × 0.30 mm oil resistant vinyl sheet

You can add up to 6 items to the comparison list.

Loading...

Catalog

Product Description

【Product Specifications】
・Material-Ester, soft polyvinyl chloride
・Oil-resistant type
・Color-Clear
・Width…2.03m
・Thickness…0.3mm
・Length…5m

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list