(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

UV Transparent Sheet EA911AA-25

UV Transparent Sheet EA911AA-25

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA911AA-25

  • Materials
    Sheet main body: polyolefin eyelets: aluminum perimeter rope: Polypropylene
  • Size
    2.7×3.6m
Part Number
EA911AA-25
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 10,525.09

1 Piece(s) 7 Day(s) or more

Basic Specifications

  • Materials
    Sheet main body: polyolefin eyelets: aluminum perimeter rope: Polypropylene
  • Size
    2.7×3.6m

Product Description

【Product Specifications】
・Material …Sheet Body :PolylefinsGrommet :AluminumThe environment Rope :Polypropylene
・Superior In Its Weather Resistance Capability, Whose Lifetime Is Extended To 3 Times Longer Compared With The Conventional Product.
・Perfect To BeUsed As Partitioning Curtains Or Simple Tents In Factories, Etc., Or As Protective Covers For Covering Items.
・Size …2.7×3.6m

Specifications of EA911AA-25

  • Materials
    Sheet main body: polyolefin eyelets: aluminum perimeter rope: Polypropylene
  • Size
    2.7×3.6m
Part Number
EA911AA-25
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 10,525.09

1 Piece(s) 7 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1