Loading...

[Industrial] Vacuum Cleaner (Wet/Dry) EA899TD-20A

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Power source-100V, 11A
    ・Power consumption-1100W
    ・Maximum air flow-1.9m3/min
    ・Degree of vacuum-19.6kPa
    ・Tank capacity-20L (vacuum water 7L)
    ・Noise and vibration level-70dB
    ・Hose dia.- Nozzle side: 32mm, Tank side: 38mm
    ・Full hose length-2m
    ・Power cord-5m
    ・Dim.- 340 x 340 x 610(H)mm
    ・Weight-10.5kg
    ・Accessories- Floor nozzle, dry brush, wet rubber, crevice nozzle, straight pipe (3 pcs), hose
    ・Tank material-Stainless steel
    ・With blower function
    ・Name-Body