(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Wet/Dry Vacuum Cleaner EA899SB-1

Wet/Dry Vacuum Cleaner EA899SB-1

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA899SB-1

Part Number
EA899SB-1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 62,055.09

1 Piece(s) 6 Day(s) or more

Product Description

【Product Specifications】
・Power source-100V
・Power consumption-1100W
・Degree of vacuum-23kPa (at maximum)
・Tank capacity-10L (water: 7L)
・Noise-77dB
・Dim.-370 x 410 x 580(H)mm
・Weight-14.0kg
・Also applicable for cleaning metal chippings
・Accessories-Power cord 8m, hose (dia. 38mm) x 2m, floor nozzle, cut nozzle, crevice nozzle, straight pipe, curved pipe

Specifications of EA899SB-1

Part Number
EA899SB-1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 62,055.09

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1