(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.

Electric Polisher EA899MY

Electric Polisher EA899MY

【Product Specifications】
・Applicable floor material…Plastic tile,linoleumconcrete,normal tile,doormat,and whatever floor
・Power source…100V
・Power consumption…1050W
・Brush rotation speed…160 to 190rpm
・Brush dia.…340mm
・Dim.…340 x 340 x 1180(H)mm
・Weight…27kg
・Cord length…12m
・Accessories…Plate x 1 pc,TORLONR brush x 1 pc
・Building maintenance,schools,shops and hospitals
・Name…Body

Part Number

Configured Part Number is shown.

EA899MY

Part Number
EA899MY
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA899MY in the Electric Polisher EA899MY series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)