Loading...

Cleanroom Vacuum Cleaner EA899HG-2

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Power source-100V
    ・Power consumption-1050W
    ・Vacuum power-320W
    ・Dust collection capacity-4.5L
    ・Noise and vibration level-62dB
    ・Sheet metal body
    ・Dim.-283 x 327 x 657(H)mm
    ・Weight-10.2kg
    ・Nano-titanium/ARERUOFU sterilizing/deodorizing ULPA filter
    ・Accessories-Hose 1.4m, floor nozzle, crevice nozzle, flexible rack nozzle, power code 8m and spare filter x 11 pcs
    ・Name…Body