Loading...

Rechargeable LED Sensor Light EA864CB-61

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Power supply-Nickel hydrogen(built-in battery)
    ・Brightness-22lx(1m forward)
    ・Continuous lighting-About 8 hours
    ・Size-Dia.45 x 102mm(only body)
    ・Weight-55g (only body)
    ・The rechargeable light can be used as a night light with a light sensor, as an emergency light at power failure and as a handy light by lifting up from the holder.
    ・It has a non-contact (electromagnetic induction) charging system, so you just need to set it in the holder.