Low Noise Type Inverter Generator EA860KB

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・4-cycle
・Nonlead gasoline
・Dim.-450(W) x 240(D) x 380(H)mm
・Weight-12.7kg
・Noise level-47 to 57dBA
・Charging cord-EA860KB-1 (separately sold)