Loading...

Reciprocating Saw Blade (Diamond Coated) EA857LE-1

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Application-Cast-iron, tile, brick for building, stone
・Double-tongue shape that enables blade replacement and doubles the cutting number when cast-iron pipe of which diameter is the half or less of the cutting capacity is processed
・Length225mm
・Thickness…1.1mm
・Cutting capacity…Dia. 150mm

Reciprocating Saw Blade (Diamond Coated) EA857LE-1 | ESCO | MISUMI India