Loading...

Curved Reciprocating Saw Blade EA857AB-6

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Length…200mm
・Teeth…14
・Application…Thick material and stainless steel pipe: 2mm or more thickness

Curved Reciprocating Saw Blade EA857AB-6 | ESCO | MISUMI India