(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

165 mm electric circular saw

165 mm electric circular saw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      19,126₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

【Product Specifications】
・(Electric Circular Saw )・Blade Dia. :165mm・Hole Dia :20mm・Cutting Depth :90°:57mm、45°:38mm・Power Supply :AC100V・1,050W・Rotation Speed :5,500rpm・Code Length :5m・Size :365×200×240(H)mm・Brake Addapted・Weight :3.4kg・Accessories :Dia 165mmChip saw 、Guide・Spare Carbon brush :Standard accessory :EA813HH-7、Stop Carbon :EA813HH-17
・(Grill Storage Bag )・Material :Impact Copolymers・Size :465×333×322(H)mm

Part Number
EA851EB-2
EA851EB-2S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN code Note Accessories

₹ 19,126.15

1 Piece(s) 6 Day(s) or more 4548745506457-⌀165 mm tip saw (number of blades: 52), guide, box spanner

₹ 25,077.73

1 Piece(s) 6 Day(s) or more 4548745492804[Storage case]Materials: impact resistant copolymer, size: 465 × 333 × 322 (H) mm, weight: 2.6 kg, padlock mounting hole (W × D): 18 x 6 mm, with 1 medium plate and 1 partition plate for medium plate⌀165 mm tipped saw, guide
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN code Note Accessories

Loading...

  1. 1

Basic Information

Product Type Related Item Cutting Depth (90°)(mm) 57 Voltage(V) AC100
Power Consumption(W) 1050 Cutting Depth (45°)(mm) 38 Base material Steel Plate
Cord 2 cores Rotational Speed 5,500 rpm Manufacturer HiKOKI
Size 365×200×240(H)mm
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language