(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

135 mm/30T·110 mm/24T Carbide Tip Saw (for general metals)

135 mm/30T·110 mm/24T Carbide Tip Saw (for general metals)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,407₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

【Product Specifications】
・Hole dia.-20mm
・Blade thickness-1.4mm
・Applicable material-Angle steel, cable pipe, gas pipe, lining pipe, hanger rail pipe, rebar, channel steel, round bar
・Ultrathin blade laser cuts a core
・The special tip processed with precisiongrinding continuously gives smooth cut surface.
・By improving the viscosity (high transverse strength), the cracks in the lateral vibration are significantly reduced.
・Dia. (mm)…135
・Teeth qty…30
・Max. RPM…3,600

Part Number
EA851CB-51
EA851CB-53
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN code

₹ 2,406.51

1 Piece(s) 6 Day(s) or more 4548745412574

₹ 2,773.89

1 Piece(s) 6 Day(s) or more 4548745412598
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN code

Loading...

  1. 1

Basic Information

Application For ironwork Product Type Related Item Applicable materials Angle steel, conduit, gas pipe, lining pipe, hanger rail pipe, reinforcing bar, channel steel, round bar
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list