(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Circular Saw Blade (For renovation)

Carbide Circular Saw Blade (For renovation)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,389₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

【Product Specifications】
・Blade thickness-1.5mm
・Hole dia.-20mm
・Application-Any building material needed for reform(Thick metal plate: 3mm or less, stainless steel: 1mm or less, stone and concrete are excluded.)
・If wood has hidden nails, beautiful cut without kickback is ensured.
・Dia. (mm)…125
・Teeth…42
・Max. RPM…9,000rpm

Part Number
EA851CA-35
EA851CA-36
EA851CA-37
EA851CA-38
EA851CA-39
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplication JAN code

₹ 3,389.20

1 Piece(s) 6 Day(s) or more For woodworking4548745006612

₹ 3,403.60

1 Piece(s) 6 Day(s) or more For woodworking4548745006636

₹ 3,806.80

1 Piece(s) 6 Day(s) or more For woodworking4548745006643

₹ 4,007.40

1 Piece(s) 6 Day(s) or more For woodworking4548745006650

₹ 4,034.29

1 Piece(s) 6 Day(s) or more For ironwork4548745006667
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplication JAN code

Loading...

  1. 1

Basic Information

Product Type Related Item Applicable materials All building materials required for renovation (Metallic planks: 3 mm or less, stainless steel: 1 mm or less, other than stone and concrete)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list